Schneider-Electric
 
NU306703A picture- scope
NU306703A
2 Socket-outlet, New Unica, mechanism, 2P + E, 16A, Schuko, with shutter, glossy, untreated, green
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Socket-outlet
Device presentation Mechanism
Device mounting Flush
Socket number 2
Outlet poles configuration 2P + E
Outlet standard deviation Schuko
Outlet standard description Side earth
Ground lug position 45° ground lug
Rated current 16 A
Complementary
Device application Power supply
Cover type With shutter
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Colour tint Green
Connections - terminals Screw terminals
IPT (Isolates Piercing Terminal)
Cable cross section 0…2.5 mm² cable(s), 2 - cable stiffness: flexible
0…2.5 mm² cable(s), 2 - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material PC: mechanism cover
Surface finish Glossy
Quantity per set Set of 1 flow-pack
Standards IEC 60884-1
UNE 20315-1-1
UNE 20315-1-2
DIN VDE 0620-1
Product certifications AENOR
EAC
Embedding depth 31.1 mm
Depth 40.4 mm
Width 45 mm
Height 90 mm
Net weight 0.077 kg
Surface treatment Untreated
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Ambient air temperature for operation -5…35 °C
Ambient air temperature for storage -5…50 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Acetone
Bleach
UV resistant
Petrol
Oil
Alcohol
Window-cleaning fluid
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 9 cm
Package 1 Length 4.5 cm
Package 1 Weight 78 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8 cm
Package 2 Width 22.4 cm
Package 2 Length 27.8 cm
Package 2 Weight 924 g
Unit Type of Package 3 S04
Number of Units in Package 3 90
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 9.12 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Minimum percentage of recycled plastic content 54