Schneider-Electric
 
NU320330 picture- scope
NU320330
Switch, New Unica, 1-pole 2-way, 10AX, 2 modules, screwless terminals, painted, IP4X, aluminium
Schneider Electric
Characteristics
Main
Range of product New Unica
Product or component type Switch
Device presentation Mechanism
Technology type Electromechanical
Switch function 1-pole 2-way
Number of rocker 1
Device application Light control
Colour tint Aluminium
Type of packing Flow-pack
Complementary
Rated current 10 AX
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Electrical durability 20000 cycles, cos phi = 0.6
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Opening distance > 3 mm
Actuator Rocker
Number of modules 2 modules
Connections - terminals Screwless terminals
Cable cross section 0…2.5 mm² rigid cable
0…2.5 mm² flexible cable
Material Thermoplastic ABS-UV stabilised: mechanism rocker
PC (polycarbonate) GF10 FR: casing
CuZn37: terminals
PBT (polybutylene terephthalate) GF30: release button
Marking Without marking
Surface finish Glossy
Specific treatment - integrated within the material Painted
Fixing mode Clip-in
Width 45 mm
Height 45 mm
Depth 34.25 mm
Embedding depth 21.15 mm
Net weight 0.0243 kg
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -5…50 °C
Standards EN 60669-1
LV directive
EMC directive
Product certifications CE
AENOR
EAC
NF
VDE
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP4X
IK degree of protection IK04
Environmental characteristic Oil
UV resistant
Acetone
Liquid soap
Window-cleaning fluid
Petrol
Alcohol
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 13.6 cm
Package 1 Length 7.4 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.9 cm
Package 2 Width 18.0 cm
Package 2 Length 18.5 cm
Package 2 Weight 350.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 200
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 7.76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins