Schneider-Electric
 
NU341818 picture- scope
NU341818
New Unica - 2 USB charger 1 A - 2 modules - type A - white
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type USB charger
Device presentation Mechanism
Complementary
Device application Charger
Device mounting Flush
Number of modules 2 modules
Type of USB power supply USB type A + A
Colour tint White (RAL 9003)
Surface finish Glossy
[Ue] rated operational voltage 100...240 V AC 50/60 Hz
Nominal output power 10.5 W
Socket number 2
Integrated connection type 2 USB type A 5 V DC, maximum load current: 2.1 A
Material PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Thermoplastic ABS-UV stabilised: centre plate
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Shape of screw head Pozidriv No 1
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for flexible cable(s)
Wire stripping length 8 mm
Product compatibility All devices fulfilling the EN 62684 standard
Fixing mode Clip-in
Type of packing Flow-pack
Ambient air temperature for operation 5…45 °C
Ambient air temperature for storage -5…50 °C
Standards IEC 62368-1
IEC 62680-3
EN 61000-6-3
EN 61000-6-1
Height 45 mm
Width 45 mm
Depth 40 mm
Embedding depth 27 mm
Net weight 0.082 kg
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP2XC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 51.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 14.0 cm
Package 2 Length 26.2 cm
Package 2 Weight 596.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.419 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins