Schneider-Electric
 
NU342030 picture- scope
NU342030
Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Data socket
Device application Communication
Device presentation Mechanism
Colour tint Aluminium
Data socket type RJ45 8 contact(s) Cat.5e < 155 MHz
Provided equipment Label holder
Protective flap
Complementary
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Number of modules 2 modules
Socket number 2
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Device mounting Flush
Fixing mode Clip-in
Installation direction Straight
Material Thermoplastic ABS-UV stabilised: central plate
Depth 40.5 mm
Width 45 mm
Height 45 mm
Embedding depth 40.5 mm
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 14.0 cm
Package 2 Length 26.0 cm
Package 2 Weight 394.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.896 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89f48f58-8743-4a8c-aad2-c796c3e70cb3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1