Schneider-Electric
 
NU942054 picture- scope
NU942054
Central plate, New Unica, 2xRJ45, SOne, 2m, straight, shutter, anthracite
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 2
Provided equipment Protective flap
Label holder
Colour tint Anthracite (RAL 7021)
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Clip-in
Installation direction Straight
Cover type Shutter
Number of modules 2 modules
Type of footprint S-One
Material Thermoplastic ABS-UV stabilised: central plate
Surface finish Painted powder coated
Depth 27 mm
Width 45 mm
Height 45 mm
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP20
IK degree of protection IK01
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 14.0 cm
Package 2 Length 26.0 cm
Package 2 Weight 230.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 662.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1