Schneider-Electric
 
NU946054 picture- scope
NU946054
Central plate, New Unica, for RJ45, Keystone/Systimax, 1module, anthracite
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 1
Colour tint Anthracite
Complementary
Connector type RJ45
Device mounting Flush
Number of modules 1 module
Type of footprint Keystone
Systimax
Standards UNE 20315
UNE 60669
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP21D
IK degree of protection IK04
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 9 cm
Package 1 Weight 8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 13 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 236 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.329 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins