Schneider-Electric
 
NU986554 picture- scope
NU986554
Blind cover, New Unica, 1 module, anthracite
Schneider Electric
Characteristics
Main
Range New Unica
Accessory / separate part category Installation accessory
Product or component type Blind cover
Number of modules 1 module
Device presentation Central cover plate
Fixing mode Clip-in
Colour tint Anthracite (RAL 7021)
Complementary
Surface finish Matt
Surface treatment Painted
Material Thermoplastic ABS-UV stabilised: centre plate
Depth 22.5 mm
Width 17 mm
Height 45 mm
Type of packing Flow-pack
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 2.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 12.7 cm
Package 2 Width 12.4 cm
Package 2 Length 18.6 cm
Package 2 Weight 179 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.021 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes