Schneider-Electric
 
PCSN050Y4CH00 picture- scope
PCSN050Y4CH00
PCSN active harmonic filter 50 amp 208-415 VAC - wall-mounted, IP00 enclosure
Schneider Electric
Characteristics
Main
Range of product AccuSine
Product name AccuSine PCSn
Product or component type Active harmonic filter
Complementary
Network type 3P + N
3P
Network configuration 3 or 4 wires
Network rated voltage 208…415 V AC
Network frequency 50/60 Hz
Maximum permissible voltage 1.1 x Un
RMS output current rating 50 A
Reactive power rating 36 kvar 415 V AC 50/60 Hz
Operating modes Phase harmonic correction
Neutral harmonic correction
Mains current balancing
Power factor correction
Installation location Indoor
Mounting mode Chassis
Protection type Without protection
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Electromagnetic emission, class A conforming to EN 61000-6-4
Electromagnetic immunity conforming to EN 61000-6-2
Accessibility for operation Front
Location of connection Bottom
Environment
Enclosure degree of protection IP00
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude <= 1000 m 1 % per 100 m
0...4800 m
Ambient air temperature for operation 0…40 °C
0…50 °C maximum with current derating of 2 % per °C above 40 °C
Relative humidity 0…95 % non-condensing
PCBA protection Conformal coated
Standards IEC 62477-1
IEC 61439-1
EN 61000-6-2
EN 61000-6-4
ISO 9001
IEEE 519-2014
UL 508
Product certifications RCM
EAC
CE
ABS
IBC 2015 (Seismic)
ICC-ES AC156
cULus
Ambient air temperature for storage -20…60 °C
Net weight 68.6 kg
Height 960 mm
Width 440 mm
Colour Light grey (RAL 7035)
Depth 265 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.4 cm
Package 1 Width 46.5 cm
Package 1 Length 96.0 cm
Package 1 Weight 68.492 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No