Schneider-Electric
 
PCSP300D5IP00 picture- scope
PCSP300D5IP00
Active harmonic filter - 300 A 380..480 V AC - IP00 enclosure
Characteristics
Main
Range of product AccuSine
Product name AccuSine PCS+
Product or component type Active harmonic filter
Complementary
Network type 3P
Network configuration 3 or 4 wires
Network rated voltage 380…480 V AC
Network frequency 50/60 Hz +/- 3 Hz auto sensing
Maximum permissible voltage 1.1 x Un
Neutral correction Not provided
RMS output current rating 300 A
Reactive power rating 249 kvar 480 V AC 50/60 Hz
Operating modes Harmonic cancellation
Mains current balancing
Power factor correction
Installation location Indoor
Enclosure mounting Wall mounted
Protection type Without protection
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Conducted EMC, class A conforming to EN 61000-6-4
Accessibility for operation Front
Location of connection Bottom
Environment
Enclosure degree of protection IP00
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude <= 1000 m 1 % per 100 m
Ambient air temperature for operation 0…40 °C
0…50 °C maximum with current derating of 2 % per °C
Relative humidity 0…95 %
PCBA protection Conformal coated
Standards EN 60439-1
EN 61000-6-4
CSA C22.2 No 60947-1-07
UL 508
CSA C22.2 No 14
UL 60947-1
Product certifications CE
DNV-GL
RCM
cULus
ABS
Ambient air temperature for storage -20…60 °C
Net weight 220 kg
Height 1560 mm
Width 582 mm
Colour Light grey (RAL 7035)
Depth 438 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 71.200 cm
Package 1 Width 73.500 cm
Package 1 Length 174.200 cm
Package 1 Weight 286.000 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months