Schneider-Electric
 
PCSPCT190X1000 picture- scope
PCSPCT190X1000
AccuSine+ auxiliary transformer - 5/1 - Step-down Transformer to 1 A
Characteristics
Main
Range AccuSine
Product or component type Auxiliary transformer
Accessory / separate part category Measurement accessory
Range compatibility AccuSine AccuSine PCS+ active harmonic filter
AccuSine AccuSine PFV+ electronic VAR controller
Secondary current 1 A
Complementary
Current transformer ratio 5/1
Electrical connection Studs: 2500 V
Input impedance 0.5 Ohm
[In] rated current 5 A
Thermal factor 1.33 at 30 °C
1 at 55 °C
Network frequency 50...400 Hz
[Ue] rated operational voltage 600 V AC 50...400 Hz
[Uimp] rated impulse withstand voltage 10 kV (50 µs)
Mounting mode By screws
Mounting support Plate
Width Base width: 114.3 mm
Body: 114.3 mm
Height Body: 124 mm
Depth Base depth : 119.1 mm
Body : 55.6 mm
Net weight 1.8 kg
Environment
Product certifications CSA
cURus
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.4 cm
Package 1 Width 22.2 cm
Package 1 Length 28.6 cm
Package 1 Weight 3.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No