Schneider-Electric
 
PCSPCT7RL1025 picture- scope
PCSPCT7RL1025
AccuSine+ current transformer - 1000/5 - Round Solid Core - diam: 63.5mm
Characteristics
Main
Range AccuSine
Product or component type Current transformer
Accessory / separate part category Measurement accessory
Range compatibility AccuSine AccuSine PCS+ active harmonic filter
AccuSine AccuSine PFV+ electronic VAR controller
Current transformer type Solid core
Shape Round
Secondary current 5 A
Complementary
Current transformer ratio 1000/5
Electrical connection Flying lead: 609.6 mm (AWG 16) 600 V
Input impedance 1.4 Ohm
[In] rated current 1000 A
Network frequency 50...400 Hz
Measurement accuracy 1 %
Accuracy class Class 1
[Ue] rated operational voltage 600 V AC 50...400 Hz
[Uimp] rated impulse withstand voltage 10 kV (50 µs)
Depth 28 mm
Diameter 63.5 mm inner:
116.3 mm outer:
Net weight 0.68 kg
Environment
Standards UL 1015
Product certifications cURus
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.4 cm
Package 1 Width 22.2 cm
Package 1 Length 28.6 cm
Package 1 Weight 2.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No