Schneider-Electric
 
PCSPWMKIT300A picture- scope
PCSPWMKIT300A
AccuSine PCS+ wall mounting conversion kit for 200 A to 300 A
Characteristics
Main
Range AccuSine
Product or component type Wall-mounting kit
Accessory / separate part category Installation accessory
Offer type Spare part
Device composition Mounting support
Complementary
Mounting location Enclosure
Range compatibility AccuSine AccuSine PCS+ active harmonic filter
Nominal output current 120 A
133 A
157 A
200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 61.0 cm
Package 1 Width 61.0 cm
Package 1 Length 61.0 cm
Package 1 Weight 10.0 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No