Schneider-Electric
PFV20N picture- scope
PFV20N
Panel connector, ESPRO, single (10mm height), set of 4
Main
Product brand ABN
Range ESPRO
Product or component type Panel connector
Accessory / separate part category Chassis accessory
Quantity per set Set of 4
Complementary
Material Metal
Fixing mode By screws
Mounting location Inside the enclosure
Width 30 mm
Height 10 mm
Depth 3 mm
Permanent permissible load 6 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 2.0 cm
Package 1 Length 0.3 cm
Package 1 Weight 30.0 g
Offer Sustainability
EU RoHS Directive Under investigation