Schneider-Electric
 
PFXDM6500WC picture- scope
PFXDM6500WC
10w Display module, PS6000, WXGA, 16M colors, PCAP Multi Touch (2 points) with optimized noise filter
Characteristics
Main
Range of product PS6000
Product or component type Touch panel screen
Terminal type Touchscreen display
Inrush current 30 A
Power consumption in W 47 W (typical) with standard box
65 W (maximum) with standard box
Complementary
Device mounting Panel mounting
Direct mounting VESA
Function available Standard mode
Glove mode
Water detection mode
Pixel resolution 1280 x 800
Display resolution 1280 x 800 pixels WXGA
Display size 10.1 inch
Aspect ratio 16:9
Display type LED not replaceable
Colour TFT LCD
Display colour 16 million colours
Backlight lifespan 50000 hours at 25 °C
Touch panel Multi-touch projected capactive technology (PCT) with optimized noise filter
Type of installation Indoor installation
Type of cooling Natural
Cut-out dimensions 255 (+ 1/- 0) x 185 (+ 1/- 0) mm
Width 268.5 mm
Height 198.5 mm
Depth Enclosure : 30 mm
Net weight 2.0 kg
Environment
IP degree of protection IP66f
IP67f
Type 1
Type 4X
Type 12
Type 13
Standards CE
FCC part 15
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications RCM
KC
EAC
UKCA
DNV (DC model without HDD/fan/ EtherCAT card/22" wide display with expansion slot)
ATEX zone 2 (DC model, front USB cover must be locked with screw)
ATEX zone 22 dust (DC model, front USB cover must be locked with screw)
CULus Class 1 Division 2 (without DIO option)
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Relative humidity 10…90 % without condensation
Storage Relative Humidity 10…90 % without condensation
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…9 Hz) single amplitude conforming to IEC 61131-2
1 gn (f = 9…150 Hz) fixed amplitude conforming to IEC 61131-2
1 gn X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2 level 3
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Environmental characteristic Dust resistant 0.1 mg/m3 (non-conductive)
Corrosive gas free
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.000 cm
Package 1 Width 15.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 2.600 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 150.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 88.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No