Schneider-Electric
 
PFXDM6600TM picture- scope
PFXDM6600TM
12.1 Display module, PS6000, XGA, 16M colors, Analog Multi Touch (2 points), Front USB A/micro-B
Characteristics
Main
Range of product PS6000
Product or component type Touch panel screen
Terminal type Touchscreen display
Inrush current 30 A
Power consumption in W 71 W (typical) with advanced box
136 W (maximum) with advanced box
50 W (typical) with standard box
68 W (maximum) with standard box
Complementary
Device mounting Panel mounting
Direct mounting VESA
Integrated connection type USB type A for USB 2.0, transmission rate: 1.5 Mbit/s
Pixel resolution 1024 x 768
Display resolution 1024 x 768 pixels XGA
Display size 12.1 inch
Aspect ratio 4:3
Display type LED not replaceable
Colour TFT LCD
Display colour 16 million colours
Backlight lifespan 50000 hours at 25 °C
Touch panel Multi touch analogue resistive
Type of installation Indoor installation
Type of cooling Natural
Cut-out dimensions 301.5 (+ 1/- 0) x 227.5 (+ 1/- 0) mm
Width 315 mm
Height 241 mm
Depth Enclosure : 30 mm
Net weight 2.4 kg
Environment
IP degree of protection IP65f
IP67f
Type 1
Standards CE
FCC part 15
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications RCM
KC
EAC
UKCA
DNV (DC model without HDD/fan/ EtherCAT card/22" wide display with expansion slot)
ATEX zone 2 (DC model, front USB cover must be locked with screw)
ATEX zone 22 dust (DC model, front USB cover must be locked with screw)
CULus Class 1 Division 2 (without DIO option)
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Relative humidity 10…90 % without condensation
Storage Relative Humidity 10…90 % without condensation
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…9 Hz) single amplitude conforming to IEC 61131-2
1 gn (f = 9…150 Hz) fixed amplitude conforming to IEC 61131-2
1 gn X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2 level 3
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Environmental characteristic Dust resistant 0.1 mg/m3 (non-conductive)
Corrosive gas free
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.0 cm
Package 1 Width 15.0 cm
Package 1 Length 41.0 cm
Package 1 Weight 2.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 150.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 91.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No