Schneider-Electric
PFXET6500WAD picture- scope
PFXET6500WAD
10 inch Wide HMI, WSVGA, 16M colors, Analog, Ethernet I/F x1, COM I/F x2, USB A I/F x1, USB micro-B I/F x1, DC24V
Main
Range of product Pro-face ET6000
Product or component type Touch panel screen
Software designation GP-Pro EX
Operating system VxWorks
Processor name ARM Cortex-A8
Complementary
Display size 10 inch
Display type Colour TFT LCD
Display colour 16 million colours
Display resolution 1024 x 600 pixels WSVGA
Touch panel Single touch analogue resistive
Brightness 16 levels
Character font Greek
Latin
[Us] rated supply voltage 24 V DC +/- 20 %
Inrush current 30 A
Local signalling Status LED green, steady for offline
Status LED green, steady for operating
Status LED green, flashing for logic stop
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED, off for power supply (OFF)
Power consumption in W 11 W
Processor frequency 800 MHz
Port Ethernet 10/100BASE
Memory description Device memory 256 MB
User data memory 64 MB
Backup memory 128 kB
Integrated connection type 1 COM1 serial link - 1 SUB-D 9-pin male - RS232C (rate: 2400...115200 bps)bottom
1 COM2 serial link - 1 SUB-D 9-pin male - RS422/RS485 (rate: 2400...115200 bps)bottom
COM2 serial link (rate: 2400...187500 bps)bottom
1 Ethernetbottom
1 USB 2.0 type Aback
1 USB 2.0 type micro Bback
Supply External supply
Realtime clock Built-in 0...50 °C
Built-in 10...90 % RH
Fixing mode By 6 screws, mounting on 1.6...5 mm thick panel
Cut-out dimensions 255 x 185 mm panel cut dimension
Height 201 mm
Width 271 mm
Depth 47 mm
Net weight 0.99 kg
Environment
Immunity to microbreaks 5 ms
Enclosure material PC
Front material Plastic
Standards IEC 61000-6-4
IEC 61000-6-2
IEC 61131-2
UL 61010-2-201
CSA C22.2 No 61010-1-201
Product certifications CE
UL
KC
UKCA
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % non-condensing
Operating altitude 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 61131-2
IP65 (front panel) conforming to IEC 61131-2
NEMA degree of protection NEMA 4 front panel (indoor use)
NEMA 13 front panel (in enclosure)
Shock resistance 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to IEC 61131-2
Vibration resistance +/- 3.5 mm (f = 5…9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
9.8 m/s² (f = 9…150 Hz)
Electromagnetic compatibility Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports)
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.8 cm
Package 1 Width 24.8 cm
Package 1 Length 36.9 cm
Package 1 Weight 1.51 kg
Unit Type of Package 2 P06
Number of Units in Package 2 40
Package 2 Height 80.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 74.524 kg
Unit Type of Package 3 S04
Number of Units in Package 3 5
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 8.253 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 897