Schneider-Electric
 
PFXFP6600TMD picture- scope
PFXFP6600TMD
12.1 Industrial FPM, FP6000, XGA, 16M colors, Analog Multi Touch (2 points), Front USB A/micro-B, DVI, USB Type B, 24V DC
Characteristics
Main
Range of product FP6000
Product or component type Touch panel screen
Terminal type Touchscreen display
Integrated connection type DVI-D video port
USB 2.0 connector USB type B
USB 2.0 connector USB type A at 1.5 Mbit/s
Complementary
Device mounting Panel mounting
Direct mounting VESA
Pixel resolution 1024 x 768
Operating system Windows 10 (version 1809)
[Us] rated supply voltage 24 V DC power supply
Supply voltage limits 18…31.2 V DC
Power consumption in W 17.6 W (maximum)
Display size 12.1 inch
Aspect ratio 4:3
Display type LED not replaceable
Colour TFT LCD
Display resolution 1024 x 768 pixels XGA
Display colour 16 million colours
Backlight lifespan 50000 hours at 25 °C
Touch panel Multi touch analogue resistive
Type of installation Indoor installation
Type of cooling Natural
Inrush current 30 A
Environmental characteristic Dust resistant 0.1 mg/m3 (non-conductive)
Corrosive gas free
Cut-out dimensions 301.5 (+ 1/- 0) x 227.5 (+ 1/- 0) mm
Width 315 mm
Height 241 mm
Depth Enclosure : 67.5 mm
Net weight 3.6 kg
Environment
Standards CE
FCC part 15
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications RCM
KC
UKCA
DNV (except 22" wide display)
EAC
ATEX zone 22 dust
ATEX zone 2
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
CULus Class 1 Division 2
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Storage Relative Humidity 10…90 % without condensation
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…9 Hz) single amplitude conforming to IEC 61131-2
1 gn (f = 9…150 Hz) fixed amplitude conforming to IEC 61131-2
1 gn X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2 level 3
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.0 cm
Package 1 Width 15.0 cm
Package 1 Length 41.0 cm
Package 1 Weight 4.1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 985