Schneider-Electric
 
PFXFP6600WCD picture- scope
PFXFP6600WCD
12w Industrial FPM, FP6000, WXGA, 16M colors, PCAP Multi Touch (2 points) with optimized noise filter, DVI, USB Type B, 24V DC
Characteristics
Main
Range of product FP6000
Product or component type Touch panel screen
Terminal type Touchscreen display
Integrated connection type DVI-D video port
USB 2.0 connector USB type B
Complementary
Device mounting Panel mounting
Direct mounting VESA
Pixel resolution 1280 x 800
Operating system Windows 10 (version 1809)
Function available Standard mode
Glove mode
Water detection mode
[Us] rated supply voltage 24 V DC power supply
Supply voltage limits 18…31.2 V DC
Power consumption in W 15.9 W (maximum)
Display size 12.1 inch
Aspect ratio 16:9
Display type LED not replaceable
Colour TFT LCD
Display resolution 1280 x 800 pixels WXGA
Display colour 16 million colours
Backlight lifespan 50000 hours at 25 °C
Touch panel Multi-touch projected capactive technology (PCT) with optimized noise filter
Type of installation Indoor installation
Type of cooling Natural
Inrush current 30 A
Environmental characteristic Dust resistant 0.1 mg/m3 (non-conductive)
Corrosive gas free
Cut-out dimensions 295 (+ 1/- 0) x 217 (+ 1/- 0) mm
Width 308.5 mm
Height 230.5 mm
Depth Enclosure : 67.5 mm
Net weight 3.9 kg
Environment
Standards CE
FCC part 15
UL 61010-2-201
CSA C22.2 No 61010-2-201
Product certifications RCM
KC
UKCA
DNV (except 22" wide display)
EAC
ATEX zone 2
ATEX zone 22 dust
CULus Class 1 Division 2
IECEx zone 2 (DC model, front USB cover must be locked with screw)
IECEx zone 22 (DC model, front USB cover must be locked with screw)
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Pollution degree 2
Storage Relative Humidity 10…90 % without condensation
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…9 Hz) single amplitude conforming to IEC 61131-2
1 gn (f = 9…150 Hz) fixed amplitude conforming to IEC 61131-2
1 gn X, Y, Z directions for 10 cycles (approx. 100 min) conforming to IEC 61131-2
Shock resistance 147 m/s² conforming to IEC 61131-2
147 m/s² 3 shocks in each direction X, Y and Z
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2 level 3
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports) conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 15.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 4.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No