Schneider-Electric
PFXYFPCBDPDV5M picture- scope
PFXYFPCBDPDV5M
5m DP-DVI cable, FP6000/PS6000
Main
Range of product FP6000
PS6000
Product or component type Cable
Accessory / separate part category Connection accessory
Complementary
Integrated connection type Display port with 1DP++
DVI-D video port with 1 DVI-D
Cable length 5 m
Range compatibility FP6000
PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 18.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 270.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3e485f57-089b-461f-87ef-eb75768c4245
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No