Schneider-Electric
PFXYP6ADBMA picture- scope
PFXYP6ADBMA
Book mount adapter, PS6000, for Advanced Box
Main
Range of product PS6000
Product or component type Adapter
Accessory / separate part category Adaptation accessory
Complementary
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 19.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 450.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No