Schneider-Electric
PFXYP6CB4G3M picture- scope
PFXYP6CB4G3M
3m extended cable (for 4G), PS6000
Main
Range of product PS6000
Product or component type Cable
Accessory / separate part category Cabling accessory
Complementary
Cable length 3 m
Kit composition 2 cables
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 16.500 cm
Package 1 Length 31.000 cm
Package 1 Weight 100.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 515.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No