Schneider-Electric
PFXYP6CBWF3M picture- scope
PFXYP6CBWF3M
3 m WiFi/Bluetooth extended cable, PS6000, for Pro-face HMI
Main
Range of product PS6000
Product or component type Cable
Accessory / separate part category Cabling accessory
Complementary
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 15.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 100.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No