Schneider-Electric
PFXYP6CLUSC picture- scope
PFXYP6CLUSC
USB Clamp, PS6000, Type C (5 pcs/set)
Main
Range of product PS6000
Product or component type USB clamp
Accessory / separate part category Connection accessory
Complementary
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 15.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No