Schneider-Electric
PFXYP6DM4 picture- scope
PFXYP6DM4
Memory 260-pin SO-DIMM, PS6000, for configured products
Main
Range of product PS6000
Product or component type Memory expansion
Accessory / separate part category Adaptation accessory
Complementary
Integrated connection type Memory key slot socket
Memory type 4 GB SO-DIMM
Range compatibility PS6000
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 10…90 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No