Schneider-Electric
 
PFXYP6FAN picture- scope
PFXYP6FAN
Fan kit, PS6000, with filter (5pcs) for advanced box
Characteristics
Main
Range of product PS6000
Product or component type Fan kit
Accessory / separate part category Cooling accessory
Accessory / separate part destination Advanced Box
Complementary
Kit composition Cooling fan
5 fan filter
Range compatibility PS6000
Environment
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 55 cm
Package 1 Length 82 cm
Package 1 Weight 523.9 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No