Schneider-Electric
PFXYP6HDD1T picture- scope
PFXYP6HDD1T
Internal drive, PS6000, 6 Gbit/s, 2.5 inch
Main
Range of product PS6000
Product or component type Hard disk
Accessory / separate part category Installation accessory
Accessory / separate part destination Pro-face iPC industrial PC
Complementary
Use of slot 2.5" SATA
Memory type 1 TB internal
Range compatibility PS6000
Environment
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -30…70 °C
Relative humidity 10…90 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 250.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.250 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No