Schneider-Electric
PFXYP6HSM2A picture- scope
PFXYP6HSM2A
M.2 cooling kit,PS6000, for Advanced Box
Main
Range of product PS6000
Product or component type Cooling unit
Accessory / separate part category Adaptation accessory
Complementary
Kit composition 1 thermal pad
1 heatsink
Range compatibility PS6000
Environment
Ambient air temperature for storage -30…70 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No