Schneider-Electric
PFXYP6LSMCA picture- scope
PFXYP6LSMCA
Security software MacAfee,PS6000
Main
Range of product PS6000
Software function Cyber security
Product or component type License
Complementary
Operating system Windows 10
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Take-back No