Schneider-Electric
PFXZCDDS102 picture- scope
PFXZCDDS102
Screen Protection Sheet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 15.0 cm
Package 1 Length 22.8 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.448 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No