Schneider-Electric
PFXZCDOP151 picture- scope
PFXZCDOP151
Environmental resistant Cover
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 32.5 cm
Package 1 Length 42.0 cm
Package 1 Weight 465.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.484 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No