Schneider-Electric
PFXZCDSD1GC61 picture- scope
PFXZCDSD1GC61
SD Memory Card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 7.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 4.600 g
Unit Type of Package 2 S01
Number of Units in Package 2 41
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 363.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No