Schneider-Electric
PFXZCETWHA1 picture- scope
PFXZCETWHA1
USB Connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 13.000 cm
Package 1 Length 41.500 cm
Package 1 Weight 452.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.895 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No