Schneider-Electric
PFXZCETWW1 picture- scope
PFXZCETWW1
USB Connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.900 cm
Package 1 Width 7.900 cm
Package 1 Length 31.200 cm
Package 1 Weight 342.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 21
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.033 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No