Schneider-Electric
PFXZCFUV61 picture- scope
PFXZCFUV61
5.7-inch UV Protection Sheet (1peace)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 10.000 cm
Package 1 Length 12.800 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 35
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 739.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No