Schneider-Electric
PFXZPAT5W1 picture- scope
PFXZPAT5W1
Panel cutout adapter, PS6000, to mount 10-inch Wide Display Module in cutout for PS-5500W (10" wide)
Main
Range of product PS6000
Product or component type Panel adaptor
Accessory / separate part category Adaptation accessory
Complementary
Range compatibility PS6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 24.000 cm
Package 1 Length 32.900 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.900 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No