Schneider-Electric
PFXZPAT9W1 picture- scope
PFXZPAT9W1
Panel cutout adapter, PS6000, to mount 22-inch Wide Display Module in cutout for PS-5900W (22" wide)
Main
Range of product PS6000
FP6000
Product or component type Panel adaptor
Accessory / separate part category Adaptation accessory
Complementary
Range compatibility PS6000
FP6000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 37.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 1300.0 g
Unit Type of Package 2 S35
Number of Units in Package 2 4
Package 2 Height 14.7 cm
Package 2 Width 39.7 cm
Package 2 Length 59.8 cm
Package 2 Weight 6.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No