Schneider-Electric
 
PM5T- scope
PM5T-GR
APC Home/Office SurgeArrest 5 outlets with Phone Protection 230V Germany
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Input Connection Type Schuko CEE 7/7P
Cable length 1.83 m
Number of cables 1
Provided equipment User manual
Physical
Colour White
Height 5.6 cm
Width 37 cm
Depth 7.3 cm
Net weight 0.62 kg
Mounting preference No preference
Mounting mode Rack-mounted
Input
Input power 2300 W
Network frequency 50 Hz
Maximum input current 10 A
Switching current capacity 10 A
Output
Number of power socket outlets 5
Outlet standard deviation Schuko CEE 7
Conformance
Product certifications CE
Equipment protection policy Lifetime : 50000 euros
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...50000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Surge Protection and Filtering
Response time 1 ns common mode
Common mode rejection 40 dB
Peak current 24 kAcommon mode
Surge energy rate 918 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 13 cm
Package 1 Length 40.5 cm
Package 1 Weight 0.74 kg
SCC14 50731304313699
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty Limited Lifetime (European Union countries only)