Schneider-Electric
 
PRHEMS04DE picture- scope
PRHEMS04DE
HEMSlogic Gateway - data based Energy management Gateway, 230VAC, 4 modules
Schneider Electric
Characteristics
Main
Product name HEMSlogic Gateway
Product or component type Gateway
Device short name HLG100
Communication gateway Ethernet TCP/IP to Modbus
Ethernet/serial
Complementary
Device application Gateway
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50 Hz
Maximum power consumption in W 3 W
Communication network type Ethernet, 10/100BASE-T10/100 Mbit/s on RJ45
RS485, Modbus RTU client on RJ45
RS485, Modbus RTU server on 4-pin
RS232 on 4-pin
Communication port protocol TCP/IP
Modbus
DHCP
HTTPS
IPv4
Communication port support 3 RJ45: ETHERNET
RJ45: RS485
Terminal block: RS485
Terminal block: RS232
Number of server 8 server device(s)Modbus RTU - without repeater
64 server device(s)Modbus TCP
Memory capacity 512 MB RAM
8 GB NAND
4 kB EEPROM
Number of inputs Digital
Number of outputs 2 relay changeover
2 relay normally open
Function available Energy management
Interoperability
Self consumption optimization
Energy measuring
Visualisation
Load management
Firmware update
Software updates
Analytics
Web services Web user interface
Commissioning interface HEMSlogic Installer app
Time synchronisation protocol NTP
Connections - terminals Power supply: screw terminal block (bottom) 0.2…2.5 mm² cable(s)
Relay: screw terminal block (bottom) 0.2…2.5 mm² cable(s)
Relay: screw terminal block (top) 0.2…2.5 mm² cable(s)
GPIO: terminal block (bottom) 0.14…0.5 mm² cable(s)
Tightening torque Power supply: 0.5…0.6 N.m flat Ø 3.5 mm screwdriver
Communication: 0.5…0.6 N.m flat Ø 3.5 mm screwdriver
Communication: 0.5…0.6 N.m
Wire stripping length Power supply: 7 mm for bottom connection
Communication: 7 mm for bottom connection
Communication: 7 mm for top connection
Discrete I/O: 7 mm for bottom connection
Connector type Screw terminal block
Terminal block
Mounting mode DIN rail mount
Clip-on
Mounting support DIN rail
Product certifications CE
RoHS
REACH
LVD directive 2014/35/EU
EMC
Standards IEC 61010-1
EN 61010-1
IEC 61010-2-201
EN/IEC 61010-2-201
IEC 61326-1
EN 50581 : 2012
Width 71.6 mm
Height 89.7 mm
Depth 69.4 mm
Net weight 225 g
Environment
IP degree of protection IP30
Relative humidity 25…90 % at -5…55 °C
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -5…55 °C
Pollution degree 2
Operating altitude <= 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 13.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 300 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins