Schneider-Electric
QO24L70F picture- scope
QO24L70F
Load center, QO, 1 phase, 2 spaces, 4 circuits, 70A fixed main lugs, NEMA1, flush cover
Main
Marketing Trade Name QO
Product Type Load Center
Cover Type Flush cover
Complementary
Tightening Torque Main lugs: 35 lb.in, AWG 14...AWG 10, aluminium/copper
Main lugs: 45 lb.in, AWG 3, aluminium/copper
Main lugs: 40 lb.in, AWG 8...AWG 4, aluminium/copper
Main lugs: 35 lb.in, AWG 12...AWG10, aluminium/copper
Load Center Type Fixed Mains (lugs)
Rated Current 70 A
Number of Spaces 2
Max Short Circuit Current Rating 65 kA
Maximum Number of Single Pole Circuits 4
Maximum Number of Tandem Breakers 2
Number of Phases 1 phase 3 wires
Voltage Rating 120/240 V AC
Wire Size AWG 12...AWG 3 aluminium
AWG 14...AWG 4 copper
Ground Bar Grounding bar (ordered separately)
Electrical Connection Lugs
Busbar Material Tin plated aluminium: busbar
Enclosure Material Welded sheet steel
Surface Finish Baked enamel grey
Box Number 2
Height 236 mm
Width 122 mm
Environment
Enclosure Rating NEMA 1 indoor enclosure
Ambient Air Temperature for Operation -5 °C
40 °C
Product Certifications UL listed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.414 cm
Package 1 Width 16.256 cm
Package 1 Length 28.194 cm
Package 1 Weight 1.656 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 207
Package 2 Height 101.600 cm
Package 2 Width 101.600 cm
Package 2 Length 121.920 cm
Package 2 Weight 359.143 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months