Schneider-Electric
 
R9C15812 picture- scope
R9C15812
Bell Transformer, Resi9, 230 V AC, 8-12 V AC
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Transformer
Device short name iTR
Transformer type Bell transformer
Complementary
[Ue] rated operational voltage 230 V AC 50/60 Hz
Output voltage 8/12 V: +/- 15 % on load
Output short-circuit protection Built-in
Rated power in VA 8 VA
Mounting mode Fixed
Mounting support DIN rail
9 mm pitches 4
Height 89 mm
Width 36 mm
Depth 55 mm
Net weight 374 g
Colour White
Auxiliary connection terminal Tunnel type terminalsrigid 1…2.5 mm²
Tunnel type terminalsflexible 1…2.5 mm²
Tunnel type terminalsflexible with ferrule 1…2.5 mm²
Wire stripping length 6 mm
Tightening torque 0.5 N.m
Environment
Standards IEC 61558-2-8
Quality labels KEMA
IP degree of protection IP20 conforming to IEC 60529
Overvoltage category Class II with terminal shields in option
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.300 cm
Package 1 Length 9.500 cm
Package 1 Weight 379.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.965 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 6edbd8bf-8086-4f8e-a012-80f9e4a1db80
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months