Schneider-Electric
 
R9D02616 picture- scope
R9D02616
Residual current breaker with overcurrent protection (RCBO), Resi9, 1P+N, 16A, B curve, 10000A, A type, 30mA
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device application Distribution
Poles description 1P + N
Neutral position Left
Number of protected poles 1
[In] rated current 16 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code B
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Breaking capacity 10000 A Icn at 230 V AC 50 Hz conforming to BS EN 61009-1
Quality labels VDE
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V
Magnetic tripping limit 3...5 x In
Surge current 250 A
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Plug-in
Mounting support DIN rail
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 75 mm
Net weight 190 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Provision for padlocking Yes
Connections - terminals Tunnel type terminals (bottom) - <= 1 x 25 mm² - rigid
Tunnel type terminals (bottom) - <= 1 x 16 mm² - flexible with ferrule
Wire stripping length 14 mm
Tightening torque 2 N.m
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-1
IP degree of protection IP20
Overvoltage category III
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 8.300 cm
Package 1 Length 9.900 cm
Package 1 Weight 212.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.208 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20