Schneider-Electric
 
R9DX01616 picture- scope
R9DX01616
Residual current breaker with overcurrent protection (RCBO), Resi9, 1P+N, 16A, B curve, 6000A, A type, 30mA, 18mm width
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name Resi9 RCBO
Device application Distribution
Poles description 1P + N
Neutral position Left
Number of protected poles 1
[In] rated current 16 A at 30 °C
Earthing system TN-S
TT
TN-C-S
TN
Network type AC
Trip unit technology Thermal-magnetic
Curve code B
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Breaking capacity 6000 A Icn at 230 V AC 50 Hz conforming to EN/IEC 61009-2-1
Suitability for isolation Yes
Quality labels VDE
Complementary
Device location in system Outgoer
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC
Magnetic tripping limit 3...5 x In AC
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 6000 A 100 % - 230 V AC
Rated breaking and making capacity Icn 6000 A at 230 V AC conforming to EN/IEC 61009-2-1
Limitation class 3
[Ui] rated insulation voltage 400 V AC
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Contact position indicator No
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility YES
Connection pitch 9 mm
9 mm pitches 2
Height 91 mm
Width 17.6 mm
Depth 72.5 mm
Net weight 125 g
Colour White (RAL 9003)
Mechanical durability 4000 cycles
Electrical durability 4000 cycles
Provision for padlocking Yes
Connections - terminals Tunnel type terminals (top or bottom) - 1...16 mm² - rigid
Tunnel type terminals (top or bottom) - 1...10 mm² - flexible
Tunnel type terminals (top or bottom) - 1...10 mm² - flexible with ferrule
Wire stripping length 12 mm for top or bottom connection
Tightening torque 2 N.m
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-1
EN/IEC 61009-2-1
Heat dissipation 3.5 W at 230 V - 16 A
IP degree of protection IP20
IP40 (modular enclosure)
Pollution degree 2
Overvoltage category III
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 1.8 cm
Package 1 Length 10.1 cm
Package 1 Weight 125 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.7 cm
Package 2 Width 4.1 cm
Package 2 Length 10.6 cm
Package 2 Weight 283 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.629 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 21