Schneider-Electric
 
R9F24125 picture- scope
R9F24125
Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 6000A (IEC/EN 60898-1)
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MCB
Product or component type Miniature circuit-breaker
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 25 A at 30 °C conforming to EN/IEC 60898-1
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Standards EN/IEC 60898-1
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In AC
Limitation class 3 conforming to EN/IEC 60898-1
[Ui] rated insulation voltage 440 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: biconnect
9 mm pitches 2
Height 85 mm
Width 18 mm
Depth 75 mm
Housing material Recycled plastic
Colour White (RAL 9003)
Mechanical durability 10000 cycles
Electrical durability 4000 cycles 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Locking options description Padlock in OFF position
Connections - terminals Tunnel type terminals (top or bottom) - <= 25 mm² - rigid
Tunnel type terminals (top or bottom) - <= 16 mm² - flexible with ferrule
Tunnel type terminals (top or bottom) - <= 16 mm² - flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2 conforming to EN/IEC 60898-1
Overvoltage category III
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 7.400 cm
Package 1 Length 8.400 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.200 cm
Package 2 Width 22.300 cm
Package 2 Length 8.900 cm
Package 2 Weight 1.376 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Minimum percentage of recycled plastic content 56