|
|
|
R9F24132
Miniature circuit breaker (MCB), Resi9, 1P, 32A, C curve, 6000A (IEC/EN 60898-1)
|
|
|
Main
Range
|
Resi9
|
Product name
|
Resi9 MCB
|
Product or component type
|
Miniature circuit-breaker
|
Device application
|
Distribution
|
Poles description
|
1P
|
Number of protected poles
|
1
|
[In] rated current
|
32 A at 30 °C conforming to EN/IEC 60898-1
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
C
|
Breaking capacity
|
6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
|
Standards
|
EN/IEC 60898-1
|
Product certifications
|
VDE
|
Complementary
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
230 V AC 50/60 Hz
|
Magnetic tripping limit
|
5...10 x In AC
|
Limitation class
|
3 conforming to EN/IEC 60898-1
|
[Ui] rated insulation voltage
|
440 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Bottom: biconnect
|
9 mm pitches
|
2
|
Height
|
85 mm
|
Width
|
18 mm
|
Depth
|
75 mm
|
Colour
|
White (RAL 9003)
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
4000 cycles 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
|
Locking options description
|
Padlock in OFF position
|
Connections - terminals
|
Tunnel type terminals (top or bottom) - <= 35 mm² - rigid
Tunnel type terminals (top or bottom) - <= 25 mm² - flexible with ferrule
Tunnel type terminals (top or bottom) - <= 25 mm² - flexible
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
3.5 N.m top or bottom
|
Earth-leakage protection
|
Without
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
2 conforming to EN/IEC 60898-1
|
Overvoltage category
|
III
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.5 cm
|
Package 1 Width
|
1.8 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
110.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
21
|
|
|