Schneider-Electric
 
R9J01016 picture- scope
R9J01016
Resi9 Neozed D01 16A Fuse Carrier
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Screw cap
Accessory / separate part category Protection accessory
Fuse size code D01
Quantity per set Set of 10
Complementary
Product destination Fuse holder
Associated fuse rating 16 A
Diameter 24 mm
Depth 28 mm
Material Plastic
Environment
Standards IEC 60269-3
Quality labels VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 5.0 cm
Package 1 Length 12.1 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 120
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.489 kg
Package 3 Height 30 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No