Schneider-Electric
 
R9J02363 picture- scope
R9J02363
Resi9 Neozed D02 3P 63A Fuse Carrier Base
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Fuse holder
Fuse size code D02
Colour White
Quantity per set Set of 1
Complementary
Poles description 3P
Associated fuse rating 63 A
[Ue] rated operational voltage 400 V AC
250 V DC
Heat dissipation 21 W
Rated breaking capacity 50 kA AC
8 kA DC
Mounting support DIN rail
9 mm pitches 9
Height 68 mm
Width 81 mm
Depth 59 mm
Net weight 194 g
Material Plastic
Connections - terminals Screw terminal (bottom) 1.5…35 mm² cable(s) flexible with cable end
Screw terminal (bottom) 1…35 mm² cable(s) rigid
Screw terminal (bottom) 1.5…35 mm² cable(s) flexible
Screw terminal (top) 1…25 mm² cable(s) rigid
Screw terminal (top) 1.5…25 mm² cable(s) flexible with cable end
Screw terminal (top) 1.5…25 mm² cable(s) flexible
Wire stripping length 12 mm
Tightening torque 2.5 N.m
Environment
IP degree of protection IP20 conforming to IEC 60269
IP40 (modular enclosure) conforming to IEC 60269
Standards IEC 60269-3
HD 60269-3
EN/IEC 60269-1
DIN EN 60269-1 (VDE 0636-1)
DIN VDE 0636-3 (VDE 0636-3)
Quality labels VDE
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 6.7 cm
Package 1 Length 8.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.0 cm
Package 2 Width 8.7 cm
Package 2 Length 34.5 cm
Package 2 Weight 1.05 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 13.108 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No