Schneider-Electric
 
R9PXH413 picture- scope
R9PXH413
Resi9 XP - comb busbar - 3L+N - 18mm pitch - 13 modules - 63 A
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L + N
Length in 18 mm modules 13
Standards EN/IEC 61439-1
Product certifications CE
Complementary
Number of ways Incomer: 1 way N + 3 L
Outgoer: 9 ways N + L
Poles configuration for 1 way Incomer: 1 x 1P + N
Outgoer: 1 x 3P + N
Connection pitch Incomer: 18 mm
Outgoer: 9 mm
Connector type Tooth
Distance between way Incomer: 72 mm
Outgoer: 18 mm
Insulation Insulated
Device presentation Cuttable
Provided equipment 5 tooth cover
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
400 V AC Ph/Ph
[Ui] rated insulation voltage 500 V AC
Mounting location Top on tunnel type terminals
9 mm pitches 26
Height 21 mm
Width 235 mm
Depth 24.5 mm
Colour White (RAL 9003)
Range compatibility Resi9 Resi9 XP DM
Resi9 Resi9 XP ID
Resi9 Resi9 XP DA
Resi9 Resi9 XP CT
Resi9 Resi9 XP TL
Resi9 Resi9 XP SF
Resi9 Resi9 XP CM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.400 cm
Package 1 Width 2.800 cm
Package 1 Length 23.400 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.000 cm
Package 2 Width 8.600 cm
Package 2 Length 26.300 cm
Package 2 Weight 691.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 11.581 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No