Schneider-Electric
 
R9R22225 picture- scope
R9R22225
Residual current circuit breaker (RCCB), Resi9, 2P, 25A, A type, 30mA
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 RCCB
Product or component type Residual current circuit breaker (RCCB)
Poles description 2P
Neutral position Left
[In] rated current 25 A
Network type AC
Earth-leakage sensitivity 30 mA conforming to EN/IEC 61008-2-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Rated breaking and making capacity Im 500 A conforming to EN/IEC 61008-2-1
Rated conditional short-circuit current 10 kA
Quality labels VDE
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
[Ui] rated insulation voltage 440 V
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: biconnect
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 78.5 mm
Net weight 0.18 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - 1...25 mm² - flexible with ferrule
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
Tightening torque 3.5 N.m top or bottom
Environment
Standards EN/IEC 61008-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 8.500 cm
Package 1 Length 9.100 cm
Package 1 Weight 202.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.400 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18