Schneider-Electric
 
R9S64463 picture- scope
R9S64463
Resi9 - switch disconnector 4P - 63 A - 400 V AC
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Switch disconnector
Device short name Resi9 SWITCH
Poles description 4P
Standards IEC 60669-2-4
Complementary
[Ie] rated operational current 63 A at 400 V AC 50/60 Hz
[Ue] rated operational voltage 400 V AC 50/60 Hz
Network frequency 50/60 Hz
[Icm] rated short-circuit making capacity 4.2 kA
Rated conditional short-circuit current 6 kA
[Icw] rated short-time withstand current 1.26 kA during 300 ms
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 6 kV
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 80 mm
Width 72 mm
Depth 85 mm
Net weight 0.305 kg
Mechanical durability 50000 cycles
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
Environment
IP degree of protection IP20
IP40 (modular enclosure)
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 7.2 cm
Package 1 Length 8.5 cm
Package 1 Weight 316.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 8.5 cm
Package 2 Width 9.0 cm
Package 2 Length 22.2 cm
Package 2 Weight 1.001 kg
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 12.497 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No