Schneider-Electric
 
R9XE210 picture- scope
R9XE210
set of 10 end caps 2 Poles
Schneider Electric
Characteristics
Main
Range Resi9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 2P
Quantity per set Set of 10
Complementary
Range compatibility Acti9
Resi9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 936.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 41a8b1b0-6424-4682-ac9c-98796ac87431
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months